Hex Ball Point for Power Bits

Hex Ball Point for Power Bits
[Specifications]
・Overall Length(mm): 50
・Entry Type: B
・Class: HEX
・1/4” Hex Drive
・Tip: Ball Point

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 BP HEX 2.0 X 3.0 X 50
B35 BP HEX 2.5 X 3.5 X 50
B35 BP HEX 3.0 X 4.0 X 50
B35 BP HEX 4.0 X 5.5 X 50
B35 BP HEX 5.0 X 6.0 X 50
B35 BP HEX 6.0 X 50
B35 BP HEX 8.0 X 50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip

3.54 €

10 5 Days H2

3.54 €

10 5 Days H2.5

3.54 €

10 5 Days H3

3.54 €

10 5 Days H4

3.54 €

10 5 Days H5

3.54 €

10 5 Days H6

3.54 €

10 5 Days H8

Loading...

  1. 1

Basic information

Overall Length(mm) 50 End Length 9.5 Entry Type B
Class HEX Magnetized N/A

Tech Support