Tri Wing Power Bits

Tri Wing Power Bits
[Specifications]
・Overall Length(mm): 40
・End Length: 9.5
・Entry Type: B
・Class: NUT
・1/4” Hex Drive
・Tip: Tri Wing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 TW2X40
B35 TW3X40
B35 TW4X40
B35 TW5X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip

4.40 €

10 5 Days TW2

4.40 €

10 5 Days TW3

4.40 €

10 5 Days TW4

4.40 €

10 5 Days TW5

Loading...

  1. 1

Basic information

Overall Length(mm) 40 End Length 9.5 Entry Type B
Class NUT Magnetized N/A

Tech Support