Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D73 HEX 1.5 X 2.0 X 20 X 60 |
D73 HEX 2.0 X 3.0 X 20 X 60 |
D73 HEX 2.5 X 3.0 X 20 X 60 |
D73 HEX 3.0 X 4.0 X 60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank diameter (mm) | Tip | |
---|---|---|---|---|---|---|
3.39 € | 10 | 5 Days | 2 | H1.5 | ||
3.39 € | 10 | 5 Days | 3 | H2 | ||
3.39 € | 10 | 5 Days | 3 | H2.5 | ||
3.39 € | 10 | 5 Days | 4 | H3 |
Loading...
Overall Length(mm) | 60 | End Length | 11.5 | Class | HEX |
---|---|---|---|---|---|
Magnetized | N/A |