4mm Shank Drive Wing shank Phillips Precision Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D73 (+)00 X 1.2 X 20 X 40
D73 (+)00 X 1.5 X 20 X 40
D73 (+)00 X 1.5 X 20 X 60
D73 (+)00 X 2.0 X 20 X 40
D73 (+)00 X 2.0 X 20 X 60
D73 (+)0 X 1.4 X 20 X 40
D73 (+)0 X 1.4 X 20 X 60
D73 (+)0 X 1.7 X 20 X 40
D73 (+)0 X 1.7 X 20 X 60
D73 (+)0 X 2.0 X 20 X 40
D73 (+)0 X 2.0 X 20 X 60
D73 (+)0 X 2.0 X 20 X 80
D73 (+)0 X 2.0 X 20 X 100
D73 (+)0 X 2.5 X 20 X 40
D73 (+)0 X 2.5 X 20 X 60
D73 (+)0 X 2.5 X 20 X 80
D73 (+)0 X 2.5 X 20 X 100
D73 (+)1 X 3.0 X 20 X 40
D73 (+)1 X 3.0 X 20 X 60
D73 (+)1 X 3.0 X 20 X 80
D73 (+)1 X 3.0 X 20 X 100
D73 (+)1 X 3.0 X 20 X 120
D73 (+)1 X 4.0 X 40
D73 (+)1 X 4.0 X 60
D73 (+)2 X 4.0 X 40
D73 (+)2 X 4.0 X 60
D73 (+)2 X 4.0 X 80
D73 (+)2 X 4.0 X 100
D73 (+)2 X 4.0 X 120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
Tip Shank LG
(mm)

2.08 €

10 5 Days 1.240Ph No.0020

2.08 €

10 5 Days 1.540Ph No.00-

2.49 €

10 5 Days 1.560Ph No.00-

2.08 €

10 5 Days 240Ph No.00-

2.49 €

10 17 Days 260Ph No.00-

2.08 €

10 5 Days 1.440Ph No.020

2.49 €

10 17 Days 1.460Ph No.020

2.08 €

10 5 Days 1.740Ph No.0-

2.49 €

10 5 Days 1.760Ph No.0-

2.08 €

10 5 Days 240Ph No.020

2.49 €

10 5 Days 260Ph No.020

3.11 €

10 5 Days 280Ph No.020

3.72 €

10 17 Days 2100Ph No.020

2.08 €

10 5 Days 2.540Ph No.0-

2.49 €

10 17 Days 2.560Ph No.0-

3.11 €

10 17 Days 2.580Ph No.020

3.72 €

10 17 Days 2.5100Ph No.020

2.08 €

10 5 Days 340Ph No.1-

2.49 €

10 17 Days 360Ph No.120

3.11 €

10 17 Days 380Ph No.120

3.72 €

10 5 Days 3100Ph No.120

4.77 €

10 17 Days 3120Ph No.120

2.08 €

10 5 Days 440Ph No.1-

2.49 €

10 17 Days 460Ph No.1-

2.08 €

10 5 Days 440Ph No.2-

2.49 €

10 17 Days 460Ph No.2-

3.11 €

10 17 Days 480Ph No.2-

3.72 €

10 5 Days 4100Ph No.2-

4.77 €

10 17 Days 4120Ph No.2-

Loading...

  1. 1

Basic information

End Length 11.5 Class PH Magnetized N/A

Tech Support