Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D73 PZ 0 X 4.0 X 60 |
D73 PZ 1 X 4.0 X 60 |
D73 PZ 2 X 4.0 X 60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip | |
---|---|---|---|---|---|
4.88 € | 10 | 5 Days | PZ0 | ||
4.88 € | 10 | 5 Days | PZ1 | ||
4.88 € | 10 | 5 Days | PZ2 |
Loading...
Overall Length(mm) | 60 | End Length | 11.5 | Class | PZ |
---|---|---|---|---|---|
THK(mm) | 4 | Magnetized | N/A |