Oil Xtra Series Air Screwdrivers

Oil Xtra Series Air Screwdrivers
· Stable tightening performance with high power.
· For sash frame for building, exterior, home building, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-P4.5XD
GT-P5XD
GT-P6EXD
GT-P6LXD
GT-P60XD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of load-free rotations
(min-1)
Air Consumption Amount
(m³/min)
Capacity Standard Screw O/D
(mm)
Capacity Self-tapping Screw O/D
(mm)
Capacity Wood Screw O/D
(mm)
Capacity Bolt O/D
(mm)
Adjustment Dial Steps

338.06 €

1 15 Days 140000.24.0 to 5.03.5 to 4.02.7 to 3.54.0 to 5.0-

382.39 €

1 15 Days 110000.334.0 to 5.03.5 to 4.03.3 to 3.84.0 to 5.0-

401.07 €

1 15 Days 93000.555.0 to 6.04.0 to 4.53.6 to 4.85.0 to 6.03

359.05 €

1 15 Days 125000.455.0 to 6.04.0 to 4.53.6 to 4.15.0 to 6.0-

429.72 €

1 15 Days 75000.386.0 to 8.04.0 to 5.03.8 to 4.56.0 to 8.03

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.6 Contents Plug BPB-2 / Rotary parts oil VG-10 / Impact parts oil VG-32 Tip Tool Mounting Type Bit sleeve retainer
Tip Tool Mounting Size H6.35 Starting Type Lever type Noise Reducer Noize reducer
Exhaust Rear exhaust Air Hose Inner O/D(mm) 6.35 Hose fitting Rc1/4

Tech Support