Configure
  • Capacity Bolt Diameter(φ/mm)
  • Air Consumption Amount(m³/min)
  • Torque Range(N m)
  • No Load Speed(Rpm)
  • Tip Tool Mounting Size
  • Adjustment Dial Steps
  • Type
    • Est. shipping days
      • All
      • Within 15 working days

    Oil Xtra Series Air Impact Wrenches Double Hammer

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Capacity Bolt Diameter

    (φ/mm)

    Air Consumption Amount

    (m³/min)

    Torque Range

    (N m)

    No Load Speed

    (Rpm)

    Tip Tool Mounting Size

    Adjustment Dial Steps

    Set Content

    Minimum order quantity
    6 to 8
    0.38
    49 to 116.8
    7500
    SQ9.5
    3
    Plug BPB-2
    1 pieces
    8 to 10
    0.4
    49 to 229.7
    7000
    SQ12.7
    4
    Plug BPB-2 / L-wrench H4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    410.60 €
    ( 488.61 € )
    15 working days
    462.20 €
    ( 550.02 € )
    15 working days

    More Information

    Basic information

    · Low noise and low vibration.
    · High power and high durability.
    · Flexible ways to hold. Easy-to-hold grip and balanced body improve workability.