Air Impact Wrenches Single Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-1400P
GT-1600P
GT-2000P
GT-2000PL
GT-4200P
GT-P6II
GT-P8II
GT-P12
GT-P14J
GT-P14JL
GT-P18J
GT-P18JL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Type Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Adjustment Dial Steps Anvil Length
(mm)
Set Content Hose fitting

261.65 €

1 15 Days 12 to 140.3549 to 294.17000Retainer ringSQ12.76.354-Plug BPB-2 / L-wrench H4Rc1/4

263.58 €

1 15 Days 14 to 160.3675 to 308.96700Retainer ringSQ12.76.354-Plug BPB-2 / L-wrench H5Rc1/4

315.12 €

1 15 Days 16 to 200.4598 to 470.75000Retainer ringSQ199.54-Plug BPB-2 / L-wrench H5Rc1/4

326.56 €

1 15 Days 16 to 200.4598 to 441.35000Retainer ringSQ199.54151Plug BPB-2 / L-wrench H5Rc1/4

749.19 €

1 15 Days 27 to 421490 to 18632500Pin-lockSQ25.412.74-Plug BPB-3 / L-wrench H5, H6Rc3/8

296.01 €

1 15 Days 6 to 80.3849 to 121.68500Retainer ringSQ9.56.353-Plug BPB-2 / L-wrench H4Rc1/4

307.51 €

1 15 Days 8 to 100.449 to 259.87500Retainer ringSQ12.76.353-Plug BPB-2 / L-wrench H4Rc1/4

318.94 €

1 15 Days 12 to 140.449 to 294.17500Retainer ringSQ12.76.354-Plug BPB-2 / L-wrench H4Rc1/4

334.23 €

1 15 Days 14 to 160.4275 to 323.66500Retainer ringSQ12.76.354-Plug BPB-2 / L-wrench H5Rc1/4

338.06 €

1 15 Days 14 to 160.4275 to 323.66500Retainer ringSQ12.76.35454Plug BPB-2 / L-wrench H5Rc1/4

397.26 €

1 15 Days 16 to 200.5298 to 470.75000Retainer ringSQ199.54-Plug BPB-2 / L-wrench H5Rc1/4

406.62 €

1 15 Days 16 to 200.5298 to 441.35000Retainer ringSQ199.54151Plug BPB-2 / L-wrench H5Rc1/4

Loading...

  1. 1

Basic information

Air Pressure(Mpa) 0.6

Tech Support