Air Impact Wrenches Torque Control Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-P6T
GT-P8T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Size

534.74 €

1 15 Days 6 to 80.277.8 to 17.63000SQ9.5

578.67 €

1 15 Days 8 to 100.3117.6 to 31.42500SQ12.7

Loading...

  1. 1

Basic information

Tip Tool Mounting Type Pin-lock Air Pressure(Mpa) 0.6 Air Hose Inner O/D(mm) 6.35
Set Content Plug BPB-2 / L-wrench H3, H4 Hose fitting Rc1/4

Tech Support