Nozzle ionizer

Nozzle ionizer
Compact design allowing a very easy integration.
Stable AC Corona design capable of high discharge and less ion balance disruption.
Interchangeable Nozzle
Automatic stops function when high-voltage error occurs. (Green LED normal operation)/ Red LED High voltage error).
Equipped with six-pole terminals (Alarm terminal & 24VDC to daisy chain).
Easy to clean design with accessibility to electrode needle.
Needle can be easily replaced with a dedicated tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N-3

Part Number
N-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

710.07 €

1 15 Days

Loading...

  1. 1

Basic information

Airflow(L/min) 210 Applied voltage AC5.6kV(p-p) Ionizing method Piezoelectric high-frequency
Power supply DC24V +/- 5% Current consumption (typ.)(mA) 90 Decay Time(sec) Within 1 sec
Ion balance Within +/- 10V Noise level(dBA) 99.4

This page is Nozzle ionizer, part number N-3.
You can find the detail information about specifications and dimensions on part number N-3.

Tech Support