Configure

Rolling Bearing Greases ARCANOL-BIO2, Special Greases for Ball Bearings and Roller Bearings

Rolling Bearing Greases ARCANOL-BIO2, Special Greases for Ball Bearings and Roller Bearings

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Container

    Weight per Unit

    (kg)

    Minimum order quantity
    1 kg can
    1
    1 pieces
    400 g cartridge
    0.4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    93.52 €
    ( 111.29 € )
    3 working days
    50.72 €
    ( 60.36 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Product Type: Greases
    ・Weight per Unit(kg): 0.4, 1
    ・Special Greases for Ball Bearings and Roller Bearings.