Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-FOOD2-1KG |
ARCANOL-FOOD2-12,5KG |
ARCANOL-FOOD2-25KG |
ARCANOL-FOOD2-400G |
Part Number | Related to | Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|
1 | 3 Days | 1 kg can | 1 | |||
- | 1 | 3 Days | 12.5 kg bucket | 12.5 | ||
1 | 3 Days | 25 kg hobbock | 25 | |||
1 | 3 Days | 400 g cartridge | 0.45 |
Loading...
Thickener type | Aluminium complex soap | Base oil type | Synthetic oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 120 | Upper continuous limit temperature(°C) | 70 | Speed of rotation specific value(mm/min) | 400000 |
Base oil viscosity at +40°C(mm²/s) | 150 | Base oil viscosity at +100 °C(mm²/s) | 18 | NLGI class | 2 |
Density(kg/dm³) | 0.9 | Grease category | Special grease | RoHS Certificate | Available |
REACH Certificate | Available |