Manufacturer part number: ARCANOL-LOAD150-50KG
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCANOL-LOAD150-50KG
Thickener type | Lithium complex soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -20 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 140 | Upper continuous limit temperature(°C) | 95 | Speed of rotation specific value(mm/min) | 500000 |
Base oil viscosity at +40°C(mm²/s) | 160 | Base oil viscosity at +100 °C(mm²/s) | 15.5 | NLGI class | 2 |
Density(kg/dm³) | 0.9 | Container | 50 kg hobbock | Grease category | Heavy-duty grease |
RoHS Certificate | Available | REACH Certificate | Available | Weight per Unit(kg) | 50 |
This page is Rolling Bearing Greases ARCANOL-LOAD150, Heavy Duty Greases for All Applications with Linear Contact, part number ARCANOL-LOAD150-50KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-LOAD150-50KG.