Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-TEMP120-1KG |
ARCANOL-TEMP120-5KG |
ARCANOL-TEMP120-25KG |
ARCANOL-TEMP120-400G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 1 kg can | 1 | |||
- | 1 | 3 Days | 5 kg bucket | 5 | |||
- | 1 | 3 Days | 25 kg hobbock | 26.5 | |||
- | 1 | Quote | 400 g cartridge | 0.45 |
Loading...
Thickener type | Polycarbamide | Base oil type | Synthetic oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 180 | Upper continuous limit temperature(°C) | 120 | Speed of rotation specific value(mm/min) | 300000 |
Base oil viscosity at +40°C(mm²/s) | 400 | Base oil viscosity at +100 °C(mm²/s) | 40 | NLGI class | 2 |
Density(kg/dm³) | 0.93 | Grease category | High-temperature grease | RoHS Certificate | Available |
REACH Certificate | Available |