Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-TEMP200-1KG |
ARCANOL-TEMP200-70G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|
- | 1 | 3 Days | 1 kg can | 1 | |||
- | 1 | 3 Days | 70 g tube | 0.07 |
Loading...
Thickener type | PTFE | Base oil type | Alkoxyfluoro oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 260 | Upper continuous limit temperature(°C) | 200 | Speed of rotation specific value(mm/min) | 300000 |
Base oil viscosity at +40°C(mm²/s) | 550 | Base oil viscosity at +100 °C(mm²/s) | 49 | NLGI class | 2 |
Density(kg/dm³) | 1.9 | Grease category | High-temperature grease | RoHS Certificate | Available |
REACH Certificate | Available |