WEICON Processing Kit

WEICON Processing Kit

Product Details:

Manufacturer part number: 10851010

Brand: WEICON

Price: 78.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10851010

Part Number
10851010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.28 €

1 3 Days

Loading...

  1. 1

Basic information

Breite VPE (mm)(mm) 0 Höhe VPE (mm)(mm) 0 Länge VPE (mm)(mm) 0
Artikelbezeichnung Processing Kit Zolltarifnummer (TARIC) 39231090 Gefahrgut (J/N) Nein
Verpackungsart 1 Stück Lieferanten-Name WEICON Bruttogewicht VPE (kg)(kg) 0.76

This page is WEICON Processing Kit, part number 10851010.
You can find the detail information about specifications and dimensions on part number 10851010.

Tech Support