ESD Kraftform torque screwdrivers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05074828010

Part Number
05074828010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.48 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false With extension false Electronic false
Total length(mm) 138 VDE tested false With scale false
Suitable for extension false Accuracy scale division(Nm) - Length extension(mm) -
Step size adjustment(Nm) 0.035 Correcting variable consistent false Screwdriver model true
Head height(mm) - Tightening moment(Nm) 0.1|1.0 Insulated true
Head width(mm) - With signal tone true Connection size Other
Connection size(mm) 4

This page is ESD Kraftform torque screwdrivers, part number 05074828010.
You can find the detail information about specifications and dimensions on part number 05074828010.

Tech Support