A bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05134370001
05134371001
05134372001
05134373001
05134906001
05134907001
05134910001
05134911001
05134913001
05134914001
05134915001
05134919001
05134920001
05134921001
05134929001
05134930001
05134931001
05134932001
05160983001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Size bit

3.40 €

10 Available 3 Days 701

3.40 €

10 Available 3 Days 702

4.01 €

10 Available 3 Days 891

4.01 €

10 Available 3 Days 892

5.15 €

10 Available 3 Days 700

6.03 €

10 Available 3 Days 890

5.54 €

10 Available 3 Days 1522

6.43 €

10 Available 3 Days 1522

5.15 €

10 Available 3 Days 703

6.03 €

10 Available 3 Days 893

9.57 €

10 Available 3 Days 1523

0.72 €

10 Available Quote 251

0.72 €

10 Available Quote 252

0.72 €

10 Available Quote 253

4.04 €

10 Available 3 Days 500

2.82 €

10 Available 3 Days 501

2.82 €

10 Available 3 Days 502

2.82 €

10 Available 3 Days 503

6.43 €

10 Available 3 Days 504

Loading...

  1. 1

Basic information

Screwing system Phillips Two-sided false Connection size 1/4 inch
Ball locking false Connection size(mm) 6.3

Tech Support