Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05056653001 |
05057470001 |
05135942001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of bits groove | With magnetic holder | Packaging | Number of bits PZ (crosshead) | Number of bits PH (crosshead) | Number of bits total | Number of bits hexagon socket | Number of bits Torx | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
44.42 € | 1 | Available | 3 Days | 2 | false | Plastic box | 2 | 2 | 9 | 0 | 3 | |
86.83 € | 1 | Available | 3 Days | 1 | true | Bag | 2 | 2 | 14 | 3 | 6 | |
45.79 € | 1 | Available | 3 Days | 0 | false | Plastic box | 0 | 4 | 9 | 0 | 5 |
Loading...
Number of bits two hole | 0 | Number of bits inner square (Robertson) | 0 | With handgrip | true |
---|---|---|---|---|---|
With bit ratchet | false | Number of bits TriWing | 0 |