Z Tamper-proof Hex-Plus BO bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05056341001
05056342001
05056343001
05056344001
05056345001
05056346001
05059640001
05059641001
05059642001
05059643001
05059644001
05059645001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Dimension
(mm)

4.89 €

10 Available 4 Days 252.0

4.89 €

10 Available 4 Days 252.5

4.89 €

10 Available 4 Days 253

4.89 €

10 Available 4 Days 254

4.89 €

10 Available 4 Days 255

4.89 €

10 Available 4 Days 256

13.29 €

1 Available 4 Days 892.0

13.29 €

1 Available 4 Days 892.5

13.29 €

1 Available 4 Days 893

13.29 €

1 Available 4 Days 894

13.29 €

1 Available 4 Days 895

13.29 €

1 Available 4 Days 896

Loading...

  1. 1

Basic information

Connection size 1/4 inch Ball locking false Connection size(mm) 6.3

Tech Support