Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05160895001 |
05160901001 |
05160908001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | |
---|---|---|---|---|---|---|
12.68 € | 1 | Available | 4 Days | 70 | ||
9.75 € | 1 | Available | 4 Days | 50 | ||
34.15 € | 1 | Available | 4 Days | 152 |
Loading...
Screwing system | Phillips | Size bit | 2 | Two-sided | false |
---|---|---|---|---|---|
Connection size | 1/4 inch | Ball locking | false | Connection size(mm) | 6.3 |