Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05066325001 |
05066330001 |
05066335001 |
05066485001 |
05066486001 |
05066487001 |
05066488001 |
05066489001 |
05066490001 |
05066491001 |
05066492001 |
05066493001 |
05066494001 |
05066495001 |
05066496001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (TX) | |
---|---|---|---|---|---|
4.00 € | 10 | Available | 3 Days | 45 | |
4.00 € | 10 | Available | 3 Days | 50 | |
6.41 € | 1 | Available | 3 Days | 55 | |
1.10 € | 10 | Available | 3 Days | 10 | |
1.10 € | 10 | Available | 3 Days | 15 | |
1.10 € | 10 | Available | 3 Days | 20 | |
1.10 € | 10 | Available | 3 Days | 25 | |
1.10 € | 10 | Available | 3 Days | 27 | |
1.10 € | 10 | Available | 3 Days | 30 | |
1.10 € | 10 | Available | 3 Days | 40 | |
1.10 € | 10 | Available | 3 Days | 5 | |
1.10 € | 10 | Available | 3 Days | 6 | |
1.10 € | 10 | Available | 3 Days | 7 | |
1.10 € | 10 | Available | 3 Days | 8 | |
1.10 € | 10 | Available | 3 Days | 9 |
Loading...
Total length(mm) | 25 | With hole | false | Connection size | 1/4 inch |
---|---|---|---|---|---|
Ball locking | false | Connection size(mm) | 6.3 |