Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05051024001 |
05051025001 |
05134491001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of bits groove | With magnetic holder | Number of bits PZ (crosshead) | Number of bits PH (crosshead) | |
---|---|---|---|---|---|---|---|---|
65.40 € | 1 | Available | 4 Days | 3 | false | 0 | 3 | |
68.12 € | 1 | Available | 4 Days | 2 | false | 0 | 2 | |
36.95 € | 1 | Available | 4 Days | 2 | true | 2 | 2 |
Loading...
Number of bits two hole | 0 | Number of bits inner square (Robertson) | 0 | With handgrip | true |
---|---|---|---|---|---|
With bit ratchet | false | Packaging | Bag | Number of bits TriWing | 0 |
Number of bits total | 6 | Number of bits hexagon socket | 0 | Number of bits Torx | 0 |