Z TORX bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05060131001
05060132001
05060133001
05060134001
05060135001
05060136001
05060137001
05060138001
05060185001
05060186001
05060187001
05060188001
05060189001
05060190001
05060191001
05060192001
05060193001
05060194001
05060195001
05060196001
05060197001
05060198001
05060199001
05060200001
05060201001
05060202001
05135204001
05135205001
05160830001
05308428001
05319835001
05328448001
05332600001
05345047001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Size (TX)

4.00 €

10 Available 3 Days 508

4.00 €

10 Available 3 Days 5010

4.00 €

10 Available 3 Days 5015

4.00 €

10 Available 3 Days 5020

4.00 €

10 Available 3 Days 5025

4.54 €

1 Available 3 Days 5027

4.00 €

10 Available 3 Days 5030

4.00 €

10 Available 3 Days 5040

8.65 €

1 Available 3 Days 898

8.65 €

1 Available 3 Days 8910

8.65 €

1 Available 3 Days 8915

8.65 €

1 Available 3 Days 8920

8.65 €

1 Available 3 Days 8925

8.65 €

1 Available 3 Days 8927

8.65 €

1 Available 3 Days 8930

8.65 €

1 Available 3 Days 8940

8.65 €

1 Available 3 Days 899

12.80 €

1 Available 3 Days 1529

12.80 €

1 Available 3 Days 1528

12.80 €

1 Available 3 Days 15210

12.80 €

1 Available 3 Days 15215

12.80 €

1 Available 3 Days 15220

12.80 €

1 Available 7 Days 15225

12.80 €

1 Available 3 Days 15227

12.80 €

1 Available 3 Days 15230

12.80 €

1 Available 3 Days 15240

4.00 €

10 Available 3 Days 504

4.00 €

10 Available 3 Days 505

4.00 €

10 Available 3 Days 507

4.00 €

10 Available 3 Days 506

6.60 €

1 Available 3 Days 709

12.80 €

1 Available 3 Days 1526

8.65 €

1 Available 3 Days 896

6.60 €

1 Available 3 Days 707

Loading...

  1. 1

Basic information

With hole false Connection size 1/4 inch Ball locking false
Connection size(mm) 6.3

Tech Support