HMB Deep socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004530001
05004531001
05004532001
05004533001
05004534001
05004535001
05004536001
05004537001
05004538001
05004539001
05004540001
05004541001
05004542001
05004543001
05004544001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wrench width
(mm)

7.37 €

1 Available 3 Days 8

7.37 €

1 Available 3 Days 9

7.37 €

1 Available 3 Days 10

7.37 €

1 Available 3 Days 11

7.37 €

1 Available 3 Days 12

7.37 €

1 Available 3 Days 13

8.09 €

1 Available 3 Days 14

8.50 €

1 Available 3 Days 15

8.50 €

1 Available 3 Days 16

8.85 €

1 Available 3 Days 17

9.70 €

1 Available 3 Days 18

9.70 €

1 Available 3 Days 19

10.30 €

1 Available 3 Days 20

10.30 €

1 Available 3 Days 21

11.10 €

1 Available 3 Days 22

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Length(mm) 64 Magnetic false
Wrench width (inch) - For impact screwdriver false Connection size 3/8 inch

Tech Support