HMA Deep socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004500001
05004501001
05004502001
05004503001
05004504001
05004505001
05004506001
05004507001
05004508001
05004509001
05004510001
05004511001
05004512001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Wrench width
(mm)

6.19 €

1 Available 4 Days 504

6.19 €

1 Available 4 Days 505

6.19 €

1 Available 4 Days 505.5

5.53 €

1 Available 4 Days 506

5.53 €

1 Available 4 Days 507

5.53 €

1 Available 4 Days 508

5.60 €

1 Available 4 Days 509

5.60 €

1 Available 4 Days 5010

5.95 €

1 Available 4 Days 5011

5.95 €

1 Available 4 Days 5012

6.52 €

1 Available 4 Days 5013

6.52 €

1 Available 4 Days 8314

7.76 €

1 Available 4 Days 5015

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Magnetic false Wrench width (inch) -
For impact screwdriver false Connection size 1/4 inch

Tech Support