M SB Nutsetters, magnetic

M SB Nutsetters, magnetic
  • Volume Discount

Product Details:

Manufacturer part number: 05073509001

Brand: WERA

Price: 10.11

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05073509001

Part Number
05073509001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.11 €

3 Available 3 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Length(mm) 50 Magnetic -
Wrench width (inch) 1/4 inch For impact screwdriver false Wrench width(mm) -
Connection size 1/4 inch

This page is M SB Nutsetters, magnetic, part number 05073509001.
You can find the detail information about specifications and dimensions on part number 05073509001.

Tech Support