• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

HMA HF Zyklop socket drive holding function

HMA HF Zyklop socket drive holding function
  • Volume Discount

Product Details:

Manufacturer part number: 05003010001

Brand: WERA

Price: 6.41

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003010001

Part Number
05003010001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.41 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Length(mm) 50 Magnetic false
Wrench width (inch) - For impact screwdriver false Wrench width(mm) 15
Connection size 1/4 inch

This page is HMA HF Zyklop socket drive holding function, part number 05003010001.
You can find the detail information about specifications and dimensions on part number 05003010001.

Tech Support