M Nutsetters, magnetic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05060210001
05060215001
05060220001
05060225001
05060230001
05060235001
05060237001
05060238001
05060240001
05060420001
05060421001
05060422001
05060423001
05060424001
05060425001
05060426001
05060427001
05060428001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Wrench width
(mm)

15.05 €

1 Available 4 Days 655.5

15.05 €

1 Available 4 Days 656

15.05 €

1 Available 4 Days 657

15.05 €

1 Available 4 Days 658

15.05 €

1 Available 4 Days 659

15.05 €

1 Available 4 Days 6510

18.39 €

1 Available 4 Days 6511

18.39 €

1 Available 4 Days 6512

18.39 €

1 Available 4 Days 6513

8.13 €

1 Available 4 Days 505.5

8.13 €

1 Available 4 Days 506

8.13 €

1 Available 4 Days 507

8.13 €

1 Available 4 Days 508

8.13 €

1 Available 4 Days 509

8.13 €

1 Available 4 Days 5010

9.97 €

1 Available 4 Days 5011

9.97 €

1 Available 4 Days 5012

9.97 €

1 Available 4 Days 5013

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Magnetic - Wrench width (inch) -
For impact screwdriver false Connection size 1/4 inch

Tech Support