T-handle socket wrench screwdrivers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05023381001
05023382001
05023383001
05023384001
05023385001
05023386001
05023387001
05023389001
05023391001
05023393001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Isolation protection 1000 V Total length
(mm)
VDE tested Magnetic Wrench width
(mm)

11.68 €

1 Available 4 Days false268false-5

11.76 €

1 Available 4 Days false268false-5.5

11.76 €

1 Available 4 Days false268false-6

11.93 €

1 Available 4 Days false279falsefalse7

12.31 €

1 Available 4 Days false279falsefalse8

13.19 €

1 Available 4 Days false279falsefalse9

13.67 €

1 Available 4 Days -279--10

14.71 €

1 Available 4 Days false279falsefalse11

14.87 €

1 Available 4 Days false279falsefalse13

15.25 €

1 Available 4 Days -279--13

Loading...

  1. 1

Basic information

Blade length(mm) 230 Flexible false Model T-handle
Wrench depth(mm) - Suitable for tommy bar false With tommy bar false
Head width(mm) - Suitable for hexagonal bolts true

Tech Support