• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PKL L-key, Imperial, stainless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05022710001
05022711001
05022712001
05022713001
05022714001
05022715001
05022716001
05022717001
05022718001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width (inch) Length long shank
(mm)
Length short leg
(mm)

5.20 €

1 Available 4 Days 1123/32 inch11219

5.20 €

1 Available 4 Days 1197/64 inch11920

4.67 €

1 Available 4 Days 1231/8 inch12321

4.55 €

1 Available 4 Days 1309/64 inch13022

5.00 €

1 Available 4 Days 1123/32 inch11219

5.95 €

1 Available 4 Days 1543/16 inch15427

7.80 €

1 Available 4 Days 1851/4 inch18534

9.75 €

1 Available 4 Days 1955/16 inch19537

15.08 €

1 Available 4 Days 2243/8 inch22442

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false With hole false
Bullet-head true Wrench width(mm) - Insulated false
With peg false

Tech Support