TORX HF Set screwdriver set T-handle TORX screwdrivers holding function

TORX HF Set screwdriver set T-handle TORX screwdrivers holding function
  • Volume Discount

Product Details:

Manufacturer part number: 05023452001

Brand: WERA

Price: 81.07

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05023452001

Part Number
05023452001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.07 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Model Other Colour Other Number of keys 7
Bullet-head false Type of handle T-handle Sizes(mm) 10|45

This page is TORX HF Set screwdriver set T-handle TORX screwdrivers holding function, part number 05023452001.
You can find the detail information about specifications and dimensions on part number 05023452001.

Tech Support