Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05022700001 |
05022701001 |
05022702001 |
05022703001 |
05022704001 |
05022705001 |
05022706001 |
05022708001 |
05022709001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
5.20 € | 1 | Available | 4 Days | 90 | 1.5 | 90 | 14 | |
4.76 € | 1 | Available | 4 Days | 101 | 2 | 101 | 16 | |
4.67 € | 1 | Available | 4 Days | 112 | 2.5 | 112 | 19 | |
4.55 € | 1 | Available | 4 Days | 123 | 3 | 123 | 21 | |
5.00 € | 1 | Available | 4 Days | 137 | 4 | 137 | 24 | |
5.95 € | 1 | Available | 4 Days | 154 | 5 | 154 | 27 | |
7.80 € | 1 | Available | 4 Days | 172 | 6 | 172 | 31 | |
9.75 € | 1 | Available | 4 Days | 195 | 8 | 195 | 37 | |
15.08 € | 1 | Available | 4 Days | 224 | 10 | 224 | 42 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | true | Insulated | false |
With peg | false |