Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05027101001 |
05027102001 |
05027103001 |
05027104001 |
05027105001 |
05027106001 |
05027107001 |
05027108001 |
05027109001 |
05027110001 |
05027111001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
1.45 € | 10 | Available | 3 Days | 90 | 1.5 | 90 | 14 | |
1.45 € | 10 | Available | 3 Days | 100 | 2 | 100 | 16 | |
1.45 € | 10 | Available | 3 Days | 112 | 2.5 | 112 | 18 | |
1.76 € | 10 | Available | 3 Days | 126 | 3 | 126 | 19 | |
2.10 € | 10 | Available | 3 Days | 140 | 4 | 140 | 25 | |
2.30 € | 10 | Available | 3 Days | 160 | 5 | 160 | 28 | |
2.94 € | 10 | Available | 3 Days | 180 | 6 | 180 | 32 | |
4.75 € | 10 | Available | 3 Days | 200 | 8 | 200 | 36 | |
6.59 € | 10 | Available | 3 Days | 219 | 10 | 219 | 40 | |
3.82 € | 10 | Available | 3 Days | 190 | 7 | 190 | 34 | |
9.57 € | 5 | Available | 3 Days | 248 | 12 | 248 | 45 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | true | Insulated | false |
With peg | false |