Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05074745001 |
05074746001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of socket inserts | Number of Torx screwdrivers | Electrician set | Total number of tools | |
---|---|---|---|---|---|---|---|---|
289.10 € | 1 | Available | 3 Days | 0 | 1 | true | 9 | |
312.41 € | 1 | Available | 3 Days | 1 | 2 | false | 12 |
Loading...
Number of adjustable wrenches | 0 | Number of fork spanners | 0 | Heating- + sanitary mechanic set | false |
---|---|---|---|---|---|
Number of crosshead screwdrivers PH | 0 | Number of slotted screwdrivers | 0 | Number of step drills | 0 |
Number of tommy bars | 0 | Number of bit inserts | 2 | Number of pliers | 0 |
Number of guiding drills | 0 | Number of cable cutters | 0 | Number of coaxial tools | 0 |
Number of files | 0 | Number of crosshead screwdrivers PZ | 0 | Number of chisels and punches | 0 |
Number of wood borers | 0 | Number of ring spanners | 0 | Number of stone drills | 0 |
Number of hammers | 0 | Number of multifunctional tools | 0 | Number of socket spanners | 0 |
Packaging | Case | Number of measuring tools | 0 | Number of HSS spiral drills | 0 |
Number of hole saws | 0 | Number of combination spanners | 0 | Number of hexagonal keys | 0 |
Number of hole edge core drills | 0 | Number of testing tools | 0 | Number of saws | 0 |
Number of finishing tools glass fibre cable | 0 | Number of ratchets | 0 | Number of open-end spanners | 0 |