Manufacturer part number: 05072017001
Brand: WERA
Price: 206.48 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05072017001
Number of adjustable wrenches | 0 | Number of socket inserts | 0 | Number of fork spanners | 0 |
---|---|---|---|---|---|
Heating- + sanitary mechanic set | false | Number of crosshead screwdrivers PH | 0 | Number of slotted screwdrivers | 0 |
Number of step drills | 0 | Number of tommy bars | 0 | Number of Torx screwdrivers | 0 |
Number of bit inserts | 14 | Number of pliers | 0 | Number of guiding drills | 0 |
Number of cable cutters | 0 | Number of coaxial tools | 0 | Number of files | 0 |
Number of crosshead screwdrivers PZ | 0 | Number of chisels and punches | 0 | Electrician set | false |
Number of wood borers | 0 | Number of ring spanners | 0 | Number of stone drills | 0 |
Number of hammers | 0 | Number of multifunctional tools | 0 | Number of socket spanners | 0 |
Packaging | Bag | Number of measuring tools | 0 | Number of HSS spiral drills | 0 |
Number of hole saws | 0 | Number of combination spanners | 0 | Number of hexagonal keys | 0 |
Number of hole edge core drills | 0 | Number of testing tools | 0 | Number of saws | 0 |
Number of finishing tools glass fibre cable | 0 | Total number of tools | 17 | Number of ratchets | 0 |
Number of open-end spanners | 0 |
This page is Impact driver set, part number 05072017001.
You can find the detail information about specifications and dimensions on part number 05072017001.