Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05027201001 |
05027202001 |
05027203001 |
05027204001 |
05027205001 |
05027206001 |
05027207001 |
05027208001 |
05027209001 |
05027210001 |
05027211001 |
05027212001 |
05027213001 |
05027214001 |
05027215001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
0.41 € | 10 | Available | Quote | 45 | 1.5 | 45 | 14 | |
0.41 € | 10 | Available | Quote | 50 | 2 | 50 | 16 | |
0.41 € | 10 | Available | Quote | 56 | 2.5 | 56 | 18 | |
0.52 € | 10 | Available | Quote | 45 | 3 | 45 | 14 | |
0.52 € | 10 | Available | Quote | 66 | 3.5 | 66 | 23 | |
0.52 € | 10 | Available | Quote | 70 | 4 | 70 | 25 | |
0.75 € | 10 | Available | Quote | 75 | 4.5 | 75 | 26 | |
0.75 € | 10 | Available | Quote | 80 | 5 | 80 | 28 | |
1.05 € | 10 | Available | 4 Days | 32 | 6 | 32 | 90 | |
1.35 € | 10 | Available | 4 Days | 95 | 7 | 95 | 34 | |
1.64 € | 10 | Available | 4 Days | 100 | 8 | 100 | 36 | |
2.43 € | 10 | Available | 4 Days | 112 | 10 | 112 | 40 | |
2.20 € | 10 | Available | 4 Days | 106 | 9 | 106 | 38 | |
3.83 € | 10 | Available | 4 Days | 120 | 11 | 120 | 43 | |
4.57 € | 10 | Available | 4 Days | 125 | 12 | 125 | 45 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | false | Insulated | false |
With peg | false |