Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05020230001 |
05020231001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of combination spanners | Total number of tools | |
---|---|---|---|---|---|---|
71.21 € | 1 | Available | 4 Days | 5 | 5 | |
161.80 € | 1 | Available | 4 Days | 11 | 0 |
Loading...
Number of adjustable wrenches | 0 | Number of socket inserts | 0 | Number of fork spanners | 0 |
---|---|---|---|---|---|
Heating- + sanitary mechanic set | false | Number of crosshead screwdrivers PH | 0 | Number of slotted screwdrivers | 0 |
Number of step drills | 0 | Number of tommy bars | 0 | Number of Torx screwdrivers | 0 |
Number of bit inserts | 0 | Number of pliers | 0 | Number of guiding drills | 0 |
Number of cable cutters | 0 | Number of coaxial tools | 0 | Number of files | 0 |
Number of crosshead screwdrivers PZ | 0 | Number of chisels and punches | 0 | Electrician set | false |
Number of wood borers | 0 | Number of ring spanners | 0 | Number of stone drills | 0 |
Number of hammers | 0 | Number of multifunctional tools | 0 | Number of socket spanners | 0 |
Packaging | Bag | Number of measuring tools | 0 | Number of HSS spiral drills | 0 |
Number of hole saws | 0 | Number of hexagonal keys | 0 | Number of hole edge core drills | 0 |
Number of testing tools | 0 | Number of saws | 0 | Number of finishing tools glass fibre cable | 0 |
Number of ratchets | 0 | Number of open-end spanners | 0 |