Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05133150001 |
05133151001 |
05133152001 |
05133153001 |
05133154001 |
05133155001 |
05133156001 |
05133157001 |
05133158001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length (mm) | Wrench width (mm) | Length long shank (mm) | Length short leg (mm) | |
---|---|---|---|---|---|---|---|---|
2.08 € | 10 | Available | 4 Days | 50 | 1.5 | 50 | 14 | |
2.08 € | 10 | Available | 4 Days | 56 | 2 | 56 | 16 | |
2.47 € | 10 | Available | 4 Days | 63 | 2.5 | 63 | 18 | |
3.11 € | 10 | Available | 4 Days | 71 | 3 | 71 | 20 | |
3.16 € | 10 | Available | 4 Days | 80 | 4 | 80 | 22 | |
3.37 € | 10 | Available | 4 Days | 90 | 5 | 90 | 25 | |
4.73 € | 1 | Available | 4 Days | 100 | 6 | 100 | 28 | |
6.77 € | 1 | Available | 4 Days | 112 | 8 | 112 | 32 | |
8.55 € | 1 | Available | 4 Days | 125 | 10 | 125 | 36 |
Loading...
Isolation protection 1000 V | false | Model | Right-angled | VDE tested | false |
---|---|---|---|---|---|
Shaft length(mm) | - | Anti-theft model | false | Wrench width (inch) | - |
With hole | false | Bullet-head | true | Insulated | false |
With peg | false |