PKL L-key, Imperial, BlackLaser

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05022068001
05022070001
05022071001
05022072001
05022073001
05022074001
05022076001
05022078001
05022079001
05022080001
05022081001
05022082001
05022095001
05022096001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length
(mm)
Wrench width (inch) Wrench width
(mm)
Length long shank
(mm)
Length short leg
(mm)

2.17 €

10 Available 4 Days 1005/64 inch-10016

2.60 €

10 Available 4 Days 1123/32 inch-11218

3.25 €

10 Available 4 Days 1197/64 inch-11919

3.25 €

10 Available 4 Days 1261/8 inch-12620

3.40 €

10 Available 4 Days 1329/64 inch-13223

3.40 €

10 Available 4 Days 1405/32 inch-14025

3.59 €

10 Available 4 Days 1603/16 inch-16025

4.69 €

1 Available 4 Days 1807/32 inch-18027

2.17 €

10 Available 4 Days 63-1.276320

5.00 €

1 Available 4 Days 1901/4 inch-19034

2.17 €

10 Available 4 Days 911/16 inch-9115

7.13 €

1 Available 4 Days 2005/16 inch-20036

9.05 €

1 Available 4 Days 2123/8 inch-21238

11.27 €

1 Available 4 Days 2241/2 inch-22440

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Model Right-angled VDE tested false
Shaft length(mm) - Anti-theft model false With hole false
Bullet-head true Insulated false With peg false

Tech Support