E Ratchet insert, reversible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05078708001

Part Number
05078708001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Trough-feed model false Isolation protection 1000 V false Construction ratchet false
Universal joint false VDE tested false Swing back angle(°) -
Length(mm) 90 Reversible true Insulated false
Suitable for bits false Connection size 3/4 inch Suitable for sockets true
Height(mm) 36 Connection size(mm) 19.05

This page is E Ratchet insert, reversible, part number 05078708001.
You can find the detail information about specifications and dimensions on part number 05078708001.

Tech Support