Click-Torque B torque wrench reversible ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05075610001

Part Number
05075610001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.93 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Isolation protection 1000 V false With extension false Electronic false
Total length(mm) 360 VDE tested false With scale true
Suitable for extension true Accuracy scale division(Nm) 0.25 Length extension(mm) -
Step size adjustment(Nm) 0.25 Correcting variable consistent true Screwdriver model false
Head height(mm) 16.5 Tightening moment(Nm) 10|50 Insulated false
Head width(mm) 25 With signal tone true Connection size 3/8 inch
Connection size(mm) 9.53

This page is Click-Torque B torque wrench reversible ratchet, part number 05075610001.
You can find the detail information about specifications and dimensions on part number 05075610001.

Tech Support