Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wrench size small (mm) | Height of head small (mm) | Length (mm) | Head width small (mm) | |
---|---|---|---|---|---|---|---|---|
30.37 € | 1 | Available | 4 Days | 7 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 8 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 9 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 10 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 11 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 12 | 5 | 39 | 22 | |
30.37 € | 1 | Available | 4 Days | 13 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 14 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 15 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 16 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 17 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 18 | 7 | 41 | 30 | |
30.37 € | 1 | Available | 4 Days | 19 | 7 | 41 | 30 | |
33.75 € | 1 | Available | 4 Days | 13 | 7 | 56 | 30 | |
33.75 € | 1 | Available | 4 Days | 14 | 7 | 58 | 32 | |
33.75 € | 1 | Available | 4 Days | 15 | 8 | 58 | 32 | |
33.75 € | 1 | Available | 4 Days | 16 | 7 | 58 | 32 | |
33.75 € | 1 | Available | 4 Days | 17 | 7 | 58 | 32 | |
33.75 € | 1 | Available | 4 Days | 18 | 7 | 58 | 32 | |
33.75 € | 1 | Available | 4 Days | 19 | 7 | 58 | 32 | |
40.52 € | 1 | Available | 4 Days | 21 | 12 | 61 | 52 | |
40.52 € | 1 | Available | 4 Days | 22 | 12 | 61 | 52 | |
40.52 € | 1 | Available | 4 Days | 24 | 12 | 61 | 52 | |
40.52 € | 1 | Available | 4 Days | 26 | 12 | 61 | 52 | |
40.52 € | 1 | Available | 4 Days | 27 | 12 | 61 | 52 | |
48.95 € | 1 | Available | 4 Days | 29 | 12 | 61 | 52 | |
48.95 € | 1 | Available | 4 Days | 30 | 12 | 61 | 52 | |
48.95 € | 1 | Available | 4 Days | 32 | 12 | 61 | 52 | |
48.95 € | 1 | Available | 4 Days | 36 | 12 | 61 | 52 | |
50.63 € | 1 | Available | 4 Days | 38 | 12 | 61 | 52 | |
54.03 € | 1 | Available | 4 Days | 41 | 12 | 61 | 52 |
Loading...
Tapered handle | false | Wrench size large(mm) | - | Isolation protection 1000 V | false |
---|---|---|---|---|---|
Low spark model | false | VDE tested | false | Right-angled wrench model | false |
Head width large(mm) | - | Suitable for tommy bar | false | Wrench size large (inch) | - |
With tommy bar | false | Single wrench model | true | Wrench size small (inch) | - |
Height of head large(mm) | - |