C TORX HF Zyklop bit socket set drive, holding function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05004211001

Part Number
05004211001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.01 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Number of hexagonal sockets 0 Number of socket spanners 6 Packaging Bag
Number of Torx sockets 6 Number of sockets for screwdriver 0 Connection size 1/2 inch
Total number of tools 6 Connection size(mm) 12.7

This page is C TORX HF Zyklop bit socket set drive, holding function, part number 05004211001.
You can find the detail information about specifications and dimensions on part number 05004211001.

Tech Support