Joker S self-setting spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05020100001

Part Number
05020100001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.13 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Tapered handle false Wrench size large(mm) 13 Wrench size small(mm) 10
Isolation protection 1000 V false Height of head small(mm) - Low spark model false
VDE tested false Right-angled wrench model false Head width large(mm) -
Length(mm) 154 Suitable for tommy bar false Head width small(mm) -
Wrench size large (inch) - With tommy bar false Single wrench model true
Wrench size small (inch) - Height of head large(mm) -

This page is Joker S self-setting spanner, part number 05020100001.
You can find the detail information about specifications and dimensions on part number 05020100001.

Tech Support