Vario bit holder adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05051835001

Part Number
05051835001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.79 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Connection size at tool side - Connection size at tool side(mm) 4 Length(mm) 165
Size bit insertion(mm) 6.3

This page is Vario bit holder adaptor, part number 05051835001.
You can find the detail information about specifications and dimensions on part number 05051835001.

Tech Support