Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05020200001 |
05020201001 |
05020202001 |
05020203001 |
05020204001 |
05020205001 |
05020206001 |
05020207001 |
05020208001 |
05020209001 |
05020210001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head height open end (mm) | Wrench width open end (mm) | Head width open end (mm) | Head height socket/ring/ratchet (mm) | Length (mm) | Wrench width socket/ring/ratchet (mm) | Head width socket/ring/ratchet (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.73 € | 1 | Available | 4 Days | 4.5 | 8 | 19 | 7 | 115 | 8 | 12.5 | ||
11.13 € | 1 | Available | 4 Days | 5 | 10 | 22 | 7 | 125 | 10 | 15 | ||
12.47 € | 1 | Available | 4 Days | 5 | 11 | 24.5 | 7 | 135 | 11 | 17 | ||
12.96 € | 1 | Available | 4 Days | 5.5 | 12 | 26 | 8 | 148 | 12 | 18 | ||
13.53 € | 1 | Available | 4 Days | 6 | 13 | 27 | 8.5 | 160 | 13 | 19 | ||
14.73 € | 1 | Available | 4 Days | 6 | 14 | 29 | 8.5 | 167 | 14 | 20 | ||
15.60 € | 1 | Available | 4 Days | 6 | 15 | 32 | 8.5 | 174 | 15 | 22 | ||
17.12 € | 1 | Available | 4 Days | 6.5 | 16 | 35 | 10 | 182 | 16 | 23 | ||
18.00 € | 1 | Available | 4 Days | 7.5 | 17 | 38 | 11.5 | 190 | 17 | 24.5 | ||
20.48 € | 1 | Available | 4 Days | 7.5 | 18 | 39 | 11.5 | 210 | 18 | 26 | ||
21.53 € | 1 | Available | 4 Days | 7.5 | - | 42 | 11.5 | 115 | 19 | 27.5 |
Loading...
Isolation protection 1000 V | false | Wrench width socket/ring/ratchet (inch) | - | Low spark model | false |
---|---|---|---|---|---|
VDE tested | false | Suitable for tommy bar | false | With tommy bar | false |
Wrench width open end (inch) | - | Point count | - | Ratcheting model | true |
Cranked | false |
Configure