Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05078690001 |
05078691001 |
05078692001 |
05078693001 |
05078694001 |
05078695001 |
05078696001 |
05078697001 |
05078698001 |
05078699001 |
05078700001 |
05078701001 |
05078702001 |
05078703001 |
05078704001 |
05078705001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wrench size small (mm) | Height of head small (mm) | Length (mm) | Head width small (mm) | |
---|---|---|---|---|---|---|---|---|
35.43 € | 1 | Available | 4 Days | 13 | 11 | 37 | 30 | |
35.43 € | 1 | Available | 4 Days | 14 | 11 | 37 | 30 | |
35.43 € | 1 | Available | 4 Days | 15 | 11 | 37 | 30 | |
35.43 € | 1 | Available | 4 Days | 16 | 12 | 64 | 28 | |
35.43 € | 1 | Available | 4 Days | 17 | 12 | 64 | 28 | |
35.43 € | 1 | Available | 4 Days | 18 | 12 | 64 | 28 | |
35.43 € | 1 | Available | 4 Days | 19 | 12 | 64 | 28 | |
42.20 € | 1 | Available | 4 Days | 21 | 12 | 64 | 28 | |
42.20 € | 1 | Available | 4 Days | 22 | 12 | 64 | 28 | |
42.20 € | 1 | Available | 4 Days | 24 | 12 | 64 | 28 | |
42.20 € | 1 | Available | 4 Days | 27 | 21 | 81 | 53 | |
50.63 € | 1 | Available | 4 Days | 30 | 21 | 81 | 53 | |
50.63 € | 1 | Available | 4 Days | 32 | 21 | 81 | 53 | |
50.63 € | 1 | Available | 4 Days | 34 | 21 | 81 | 53 | |
50.63 € | 1 | Available | 4 Days | 36 | 21 | 81 | 53 | |
50.63 € | 1 | Available | 4 Days | 41 | 21 | 81 | 53 |
Loading...
Open model | false | Wrench size large(mm) | - | Isolation protection 1000 V | false |
---|---|---|---|---|---|
Low spark model | false | VDE tested | false | Half moon model | false |
Head width large(mm) | - | Wrench size large (inch) | - | Single wrench model | false |
Point count | - | Wrench size small (inch) | - | Ratcheting model | - |
Height of head large(mm) | - | Cranked | false |