Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05074792010 |
05074794010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Step size adjustment (Nm) | Tightening moment (Nm) | |
---|---|---|---|---|---|---|
76.55 € | 1 | Available | 4 Days | 0.3 | 0.3|1 | |
76.55 € | 1 | Available | 4 Days | 0.9 | 0.9|1.5 |
Loading...
Isolation protection 1000 V | false | With extension | false | Electronic | false |
---|---|---|---|---|---|
Total length(mm) | 133 | VDE tested | false | With scale | false |
Suitable for extension | false | Accuracy scale division(Nm) | - | Length extension(mm) | - |
Correcting variable consistent | false | Screwdriver model | true | Head height(mm) | - |
Insulated | false | Head width(mm) | - | With signal tone | true |
Connection size | 1/4 inch | Connection size(mm) | 6.3 |