Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Square s1 | Bore d4 | d6 | Type | h3 | Internal thread d3 | Internal thread d1 | Bore with keyway d2 | Weight (g) | Hexagon s2 | t | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.26 € | 1 | Available | 7 Days | - | B 8 | 19 | B. Ratchet insert with blind hole | 17.5 | - | - | - | 293.0 | - | 17 | |
54.26 € | 1 | Available | 7 Days | - | B 10 | 19 | B. Ratchet insert with blind hole | 17.5 | - | - | - | 289.0 | - | 17 | |
54.26 € | 1 | Available | 7 Days | - | B 12 | 19 | B. Ratchet insert with blind hole | 17.5 | - | - | - | 277.0 | - | 17 | |
68.18 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | K 10 | 254.00002 | - | - | |
68.18 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | K 12 | 250.0 | - | - | |
68.18 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | K 16 | 241.0 | - | - | |
54.26 € | 1 | Available | 7 Days | - | - | 19 | B. Ratchet insert with blind hole | 17.5 | M 8 | - | - | 296.0 | - | 17 | |
63.28 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | M 10 | - | 257.0 | - | - | |
54.26 € | 1 | Available | 7 Days | - | - | 19 | B. Ratchet insert with blind hole | 17.5 | M 10 | - | - | 292.0 | - | 17 | |
63.28 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | M 12 | - | 254.00002 | - | - | |
54.26 € | 1 | Available | 7 Days | - | - | 19 | B. Ratchet insert with blind hole | 17.5 | M 12 | - | - | 288.0 | - | 17 | |
63.28 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | M 16 | - | 247.0 | - | - | |
71.56 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | - | 254.00002 | SK 10 | - | |
71.56 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | - | 245.0 | SK 14 | - | |
71.56 € | 1 | Available | 7 Days | - | - | - | A. Ratchet insert with through hole | - | - | - | - | 237.0 | SK 17 | - | |
68.18 € | 1 | Available | 7 Days | V 10 | - | - | A. Ratchet insert with through hole | - | - | - | - | 252.0 | - | - | |
68.18 € | 1 | Available | 7 Days | V 14 | - | - | A. Ratchet insert with through hole | - | - | - | - | 243.0 | - | - | |
68.18 € | 1 | Available | 7 Days | V 17 | - | - | A. Ratchet insert with through hole | - | - | - | - | 233.0 | - | - |
Loading...
h1 | 14 | h2 | 10.9 | RoHS | Ja |
---|---|---|---|---|---|
b1 | 40 | d7 | 8 | b2 | 29.6 |
Length l1 | 178 |